Publish your products
Porto Fino™ 18-1/2" top-/undermount single-bowl bar sink
Porto Fino™ 18-1/2" top-/undermount single-bowl bar sink
    Kohler

    Porto Fino™ 18-1/2" top-/undermount single-bowl bar sink

    Entertain in style with the Porto Fino bar sink. Designed to simplify food preparation, the round shape and flat bottom make it easy to wash produce or clean glassware. Crafted from enameled cast iron, this sink resists scratching, burning, and staining for years of beauty and reliable performance.

    Features

    • 21" (533 mm) minimum base cabinet width
    • Single round bowl
    • 8" (203 mm) depth

    Material

    • KOHLER® enameled cast iron

    Installation

    • Top-mount or undermount

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-6565
    • Product familySinks
    • Product groupPorto Fino™
    • TypeObject (single object)
    • Date of publishing2024-02-09
    • Edition number1
    • Height (inches)8.64
    • Width (inches)18.32
    • Depth (inches)18.32
    Related
    • Material mainCast iron
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Sinks
    • ETIM CodeEC011315
    • ETIM NameKitchen sink
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit