Publish your products
K-710-w Iron Works® Historic™ 66" x 36" freestanding oval bath
Kohler

K-710-w Iron Works® Historic™ 66" x 36" freestanding oval bath

Iron Works® Historic™

This freestanding cast iron bath features ornate ball-and-claw feet for an antique-inspired look, enhanced by the modern comforts of built-in back support and a slip-resistant bottom. The classic curves of the Iron Works bath make it the perfect addition to traditional or Victorian-style bathing areas. With integral lumbar support and extra-spacious 36" width, the Iron Works Historic bath is ideal for a relaxing soak after a long day.

Features
  • Traditional freestanding design creates a striking focal point in your bathing area.
  • Oval shape creates a graceful and spacious bathing experience.
  • Molded lumbar support offers extra comfort while bathing.
  • Safeguard® slip-resistant surface on bath floor.
  • Reversible drain.

Material
  • KOHLER® enameled cast iron.

Installation
  • Freestanding

Get in contact with Kohler

Technical specification
  • Unique ref.kohler-k-710-w
  • Product familyBathtubs
  • Product groupIron Works® Historic™
  • TypeObject (single object)
  • Date of publishing2013-03-08
  • Edition number1
Classification
  • BIMobject CategorySanitary - Bath & Spas

Region availability

North America
Canada
Mexico
United States