Publish your products
K-72759 Artifacts® with Bell design Widespread bathroom sink spout
Kohler

K-72759 Artifacts® with Bell design Widespread bathroom sink spout

Create a look all your own with the Artifacts collection. Timeless and classic in its inspiration, Artifacts allows you to coordinate faucets, accessories, showering, and finishes to express your personal style. Artifacts faucets combine quality craftsmanship with artisan designs to lend character and authenticity to your space - as a finishing touch or the central piece to build the room around. This vintage-inspired bathroom sink spout features a classic bell-shaped profile.

FEATURES

  • Metal construction.
  • Metal pop-up drain with tailpiece.
  • 5-3/8'' (137 mm) spout reach.
  • 1.2 gal/min (4.5 l/min) maximum flow rate [max at 60 psi (4.14 bar)].

Get in contact with Kohler

Specification
  • Product Dimensions

    Length 5-3/8", Height 4-11/16"Width 2-11/16"

Technical specification
  • Unique ref.kohler-K-72759
  • Product familySink Faucets
  • Product groupArtifacts®
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Material mainPolished Chrome
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_87_83
  • Uniclass 2015 DescriptionSink spouts
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit