Publish your products
K-7547-4 Purist® two-hole deck-mount bridge kitchen sink faucet with 8-3/8" spout
Kohler

K-7547-4 Purist® two-hole deck-mount bridge kitchen sink faucet with 8-3/8" spout

Pairing a classic bridge design with bold new touches, this Purist kitchen faucet combines distinctive modern style and easy-to-use features. The high-arch spout provides 10 inches of clearance and rotates 360 degrees, making way for your largest pots and pans. Extended lever handles offer plenty of grip area.

  • Two lever handles offer separate control of hot and cold water.
  • High spout with 360-degree rotation offers superior clearance for filling pots and cleaning.
  • Ceramic disc valves exceed industry longevity standards, ensuring durable performance for life.
  • Coordinates with other products in the Purist Suite.

Get in contact with Kohler

Technical specification
  • Unique ref.kohler-k-7547-4
  • Product familyMixing Faucets
  • Product groupPurist®
  • TypeObject (single object)
  • Date of publishing2012-09-23
  • Edition number1
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit