Publish your products
K-7549-4 Purist® two-hole wall-mount bridge kitchen sink faucet with 13-7/8" spout
Kohler

K-7549-4 Purist® two-hole wall-mount bridge kitchen sink faucet with 13-7/8" spout

Pairing a classic bridge design with bold new touches, this Purist kitchen faucet combines distinctive modern style and easy-to-use features. Ideal for larger sinks, the high-arch spout provides 13-7/8 inches of reach and rotates 360 degrees, clearing the way for your largest pots and pans. Extended lever handles offer plenty of grip area.

FEATURES

  • UltraGlide engineered ceramic disc valves resist deterioration and mineral buildup, resulting in long-lasting, reliable performance.
  • Swing spout offers increased clearance for filling pots and cleaning.
  • Two lever handles offer separate control of hot and cold water.
  • Coordinates with other products in the Purist collection.
  • 1.5 gal/min (5.7 l/min) maximum flow rate [max at 60 psi (4.14 bar)]

Material

  • Premium metal construction.
  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • Wall-Mount installation.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-7549-4
  • Product familyFaucets
  • Product groupPurist®
  • TypeObject (single object)
  • Date of publishing2012-09-23
  • Edition number1
  • Height (inches)7.12
  • Width (inches)8
  • Depth (inches)13.87
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Faucets & Mixers
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit