Publish your products
K-75748-FP1 Sartorial™ Paisley Carillon® Round Vessel bathroom sink
Kohler

K-75748-FP1 Sartorial™ Paisley Carillon® Round Vessel bathroom sink

The Sartorial collection pays homage to the refined elegance of 19th-century European textiles. Inspired by an exuberant French block print from 1850, this intricate paisley pattern has an organic quality, showcased beautifully on the Carillon vessel sink. Pair it with the Sartorial Herringbone sink for a coordinated master bath vanity.


FEATURES

  • Decorated with a textural Paisley design on White background.
  • Round basin with subtle lift at edges.
  • Wading pool design accommodates a wide variety of faucets.
  • No faucet holes; requires wall- or counter-mount faucet.

Material

  • Vitreous china.

Installation

  • Vessel

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-75748-FP1
  • Product familySinks
  • Product groupSartorial™
  • TypeObject (single object)
  • Date of publishing2019-08-25
  • Edition number1
  • Height (inches)6
  • Width (inches)17.69
  • Depth (inches)17.69
Related
  • Material mainVitreous china
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom sinks
  • Uniclass 2015 CodePr_40_20_96_81
  • Uniclass 2015 DescriptionSinks
  • CSI MasterFormat 2014 Code22 41 16
  • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit