Publish your products
K-7638 1/2" NPT angle supply with stop with cross handle and annealed vertical tube
Kohler

K-7638 1/2" NPT angle supply with stop with cross handle and annealed vertical tube

Insist on KOHLER quality. This angle supply with stop has an annealed vertical tube, a four-arm handle and 1/2" NPT supplies.

FEATURES

  • Compression valve.
  • Annealed vertical tube with supply flange.
  • 1/2 NPT connection with flange.
  • Four-arm handle stop.

Material

  • Brass construction.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-7638
  • Product familyFittings
  • Product groupFittings
  • TypeObject (single object)
  • Date of publishing2020-05-07
  • Edition number1
  • Height (inches)12
  • Width (inches)2.5
  • Depth (inches)3.62
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pipes
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 DescriptionSanitary fittings and accessories
  • CSI MasterFormat 2014 Code11 53 43
  • CSI MasterFormat 2014 TitleService Fittings and Accessories
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit