Publish your products
Pro-Inspired 33" top-/undermount single-bowl workstation kitchen sink
Kohler

Pro-Inspired 33" top-/undermount single-bowl workstation kitchen sink

Work more efficiently with a kitchen workstation that caters to your individual needs. This Pro-Inspired dual-mount sink, made of premium 18-gauge stainless steel to resist rust and wear, offers the choice of top-mount or undermount installation in a 36" cabinet. The bamboo cutting board slides to exactly where you want it, and a dishwasher-safe bowl mat provides a protective cushion for dishes and glassware. A three-function professional-style faucet pairs perfectly with your sink, and includes Sweep spray that easily and effectively pushes food scraps toward the drain.

Features

  • 36" (914 mm) minimum base cabinet width
  • Single bowl
  • 9" (229 mm) depth provides generous workspace
  • Tightly angled fabricated corners maximize bowl space
  • Dishwasher-safe silicone sink mat helps protect the sink as well as fragile dishes
  • Professional-style faucet with an easy-to-clean coated hose and removable coil
  • Three-function pull-down sprayhead with touch control allows you to switch between aerated stream, Sweep® spray, and Boost technology
  • Sweep® spray features specially angled nozzles that form a wide, powerful blade of water to sweep your dishes and sink clean
  • Boost technology increases the flow rate by 30% with the press of a button. Use Boost with stream for faster filling or with Sweep® spray for more powerful cleaning
  • Box includes: Sink, assembled Vibrant® Stainless semi-professional faucet, supply lines, bamboo cutting board, silicone sink mat, drain and strainer, installation hardware

Material

  • Premium 18-gauge stainless steel
  • Premium metal construction for durability and reliability

Installation

  • Top-mount or undermount
  • Single hole
  • Cutting board slides on sink ledge when sink is top-mounted or across the countertop when under-mounted

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-78957-1PC
  • Product familyKitchen Sinks
  • Product groupPro-Inspired
  • TypeObject (single object)
  • Date of publishing2023-08-02
  • Edition number1
  • Height (inches)11.72
  • Width (inches)22
  • Depth (inches)33
Related
  • Material mainAcrylic
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Sinks
  • ETIM CodeEC011315
  • ETIM NameKitchen sink
  • Uniclass 2015 CodePr_40_20_96_81
  • Uniclass 2015 DescriptionSinks
  • CSI MasterFormat 2014 Code22 41 16
  • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit