Publish your products
K-8332 Memoirs® 60" x 34" freestanding bath with center toe-tap drain
Kohler

K-8332 Memoirs® 60" x 34" freestanding bath with center toe-tap drain

With rich detailing reminiscent of crown molding, this Memoirs freestanding bath brings classic architectural style to your bathroom. KOHLER Lithocast® cast resin material allows for geometries with dynamic style and crisp, hand-finished detail rich with character. KOHLER Lithocast Gloss cast resin is lightweight and easy to clean, with a high-gloss finish.

FEATURES

  • Freestanding design creates a striking focal point in your bathing area.
  • 17-7/16" (443 mm) soaking depth.
  • Integral lumbar support.
  • Slotted overflow allows for deep soaking.
  • Center toe-tap drain with KOHLER Lithocast cover.
  • Coordinates with other products in the Memoirs collection.
  • 59-11/16" (1516 mm) x 34" (864 mm) x 23-3/4" (603 mm)

Material

  • KOHLER Lithocast® Gloss cast resin.

Installation

  • Freestanding.

Notice to California Customers

  • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov
Technical specification
  • Unique ref.Kohler-K-8332
  • Product familyBathtubs
  • Product groupMemoirs®
  • TypeObject (single object)
  • Date of publishing2021-05-31
  • Edition number1
  • Height (inches)23.75
  • Width (inches)34
  • Depth (inches)59.68
Related
  • Material mainAcrylic
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bath & Spas
  • Uniclass 2015 CodePr_40_20_06_08
  • Uniclass 2015 DescriptionBaths
  • CSI MasterFormat 2014 Code22 41 19
  • CSI MasterFormat 2014 TitleResidential Bathtubs
  • OmniClass Number23-31 15 00
  • OmniClass TitleBathtubs

Region availability

North America
Canada
Mexico
United States