Publish your products
K-852-g0 Tea-for-Two® 60" x 32" drop-in BubbleMassage™ air bath with White airjet finish
Kohler

K-852-g0 Tea-for-Two® 60" x 32" drop-in BubbleMassage™ air bath with White airjet finish

The authentic beauty and strength of KOHLER Cast Iron and the benefits of KOHLER BubbleMassage come together to provide a luxurious experience that envelops you in a cushion of massaging bubbles which can be personalized in various ways to your liking. The Tea-for-Two design coordinates seamlessly with any bathroom décor and can be installed as a drop-in or undermount bath.

  • 60"L x 32"W x 18-1/4"H
  • KOHLER Cast Iron BubbleMassage delivers a 360° full body massage
  • Focused airjet patterns target the back and feet
  • When the bath is drained, sensors activate an automatic cycle to purge any residual water from the air channels; for added convenience, a manual purge cycle can be activated with the touch of a button
  • 240V hard-wire electrical service required
  • Durable and easy-to-clean KOHLER Cast Iron
  • Safeguard® slip-resistant surface
  • Optional remote control available
Technical specification
  • Unique ref.kohler-k-852-g0
  • Product familyTherapeutic Whirlpool Baths
  • Product groupTea-for-Two®
  • TypeObject (single object)
  • Date of publishing2011-07-21
  • Edition number1
Classification
  • BIMobject CategorySanitary - Bath & Spas

Region availability

North America
Canada
Mexico
United States