Publish your products
K-8649 Rely® 60" x 34" single-threshold shower base with center drain
K-8649 Rely® 60" x 34" single-threshold shower base with center drain
K-8649 Rely® 60" x 34" single-threshold shower base with center drain
    Kohler

    K-8649 Rely® 60" x 34" single-threshold shower base with center drain

    This Rely shower base provides the reassurance of a low stepover threshold for easy access to your shower. A water containment bead along the threshold serves to prevent water escaping onto the bathroom floor. Durable acrylic construction eliminates any flex when stepping into the shower and allows for quick, easy installations. The Rely shower base is designed to work with any shower wall application and pairs perfectly with the KOHLER Choreograph® shower wall collection. Coordinate it with Choreograph walls and accessories to complete your personalized shower installation.

    Features

    • Low-threshold design for easy entry and exit.
    • Molded-in textured floor.
    • Water containment bead incorporated into the threshold design provides an optimum barrier, eliminating water escaping from the shower space.
    • Single threshold for alcove installation.
    • Durable acrylic construction.
    • Center drain.
    • Coordinates with Choreograph® shower walls and other KOHLER collections.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-8649
    • Product familyShowers
    • Product groupRely®
    • TypeObject (single object)
    • Date of publishing2019-08-29
    • Edition number1
    • Height (inches)4.18
    • Width (inches)34
    • Depth (inches)60
    Related
    • Material mainAcrylic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Showers
    • Uniclass 2015 CodePr_40_20_06_84
    • Uniclass 2015 DescriptionShower trays
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 13
    • OmniClass TitleShower Receptors

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit