Publish your products
K-9059 Purist® Contemporary handshower kit
K-9059 Purist® Contemporary handshower kit
K-9059 Purist® Contemporary handshower kit
K-9059 Purist® Contemporary handshower kit
K-9059 Purist® Contemporary handshower kit
K-9059 Purist® Contemporary handshower kit
K-9059 Purist® Contemporary handshower kit
    Kohler

    K-9059 Purist® Contemporary handshower kit

    With a sleek, streamlined style to match contemporary decors, this kit provides a complete handshower assembly including sprayhead, slidebar, and 60-inch metal shower hose. The ergonomic, adjustable multifunction sprayhead provides four distinct sprays, including an all-encompassing spray, an invigorating massage spray, a gentle aerated spray, and a water-conserving reduced-flow spray. Pair this handshower with other Stillness and Purist faucets for a coordinated look.

    FEATURES

    • Advanced spray engine with easy-grip sprayface provides four alternate experiences: wide coverage, massage, soft aerated, and reduced-flow spray.
    • Ergonomic sprayhead pivots to allow precise adjustment for targeted hydromassage.
    • MasterClean™ sprayface is easy to clean.
    • 2.5 gpm (gallons per minute) flow rate. Includes slidebar with Stillness/Purist trim, 60-inch metal shower hose, and supply elbow.
    • Coordinates with Stillness and Purist faucets and accessories.
    • Note: This product cannot be shipped to CA and CO.

    Material

    • KOHLER finishes resist corrosion and tarnishing.

    Installation

    • Wall-mount

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-9059
    • Product familyToilet and Bath Specialties
    • Product groupContemporary
    • TypeObject (single object)
    • Date of publishing2018-06-18
    • Edition number1
    • Height (inches)30
    • Depth (inches)14
    Related
    • Material mainOther
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • Uniclass 2015 CodePr_40_20_87_75
    • Uniclass 2015 DescriptionShower fittings package
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit