Publish your products
Air gap cover with collar
Kohler

Air gap cover with collar

This solid-brass air gap cover, when paired with a plastic body, keeps kitchen pipes free of dirt by preventing wastewater backflow.

Features

  • Air gap cover only

Material

  • Solid-brass construction for durability and reliability
  • KOHLER® finishes resist corrosion and tarnishing

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-9111
  • Product familyKitchen Faucet
  • Product groupKohler
  • TypeObject (single object)
  • Date of publishing2023-12-26
  • Edition number1
  • Height (inches)2.4
  • Width (inches)1.82
  • Depth (inches)1.82
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pipes
  • ETIM CodeEG015610
  • ETIM NameValves/taps/controls
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit