Publish your products
K-942-4 Stillness® Widespread bathroom sink faucet
K-942-4 Stillness® Widespread bathroom sink faucet
K-942-4 Stillness® Widespread bathroom sink faucet
    Kohler

    K-942-4 Stillness® Widespread bathroom sink faucet

    Understated form and detail characterize Stillness faucets. This widespread sink faucet features an elegant, fluid style that brings a calming presence to your bathroom decor. The faucet trim includes a graceful spout and ergonomic lever handles for easy operation. Easy-to-install and leak-free UltraGlide™ valves come with the trim to provide excellent performance.

    FEATURES
    • Drawing its inspiration from the pure, sleek geometry of Minimalism, Stillness is as much artistic as it is functional.
    • Two-handle widespread sink faucet for 8" - 16" centers
    • KOHLER ceramic disc valves exceed industry longevity standards two times for a lifetime of durable performance
    • Premium material construction for durability and reliability
    • KOHLER finishes resist corrosion and tarnishing, exceeding industry durability standards over two times
    • Fluid design lines for ease of cleaning
    • Handles pre-assembled on valves to simplify installation
    • Part of Stillness faucet collection
    • Low-flow aerator option available (please see latest price book)
    • 1.2 gpm (gallons per minute) flow rate.
    Water Conservation & Rebates
    • WaterSense®-labeled 1.2-gpm faucets use at least 45 percent less water than standard 2.2-gpm faucets while still meeting strict performance guidelines.
    • This product meets water savings requirements for California Energy Commission (CEC), CALGreen, and Colorado SB 14-103.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-942-4
    • Product familyMixing Faucets
    • Product groupStillness®
    • TypeObject (single object)
    • Date of publishing2018-04-08
    • Edition number1
    • Height (inches)7.25
    • Width (inches)8
    • Depth (inches)3.88
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationValve
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 DescriptionSink taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit