Publish your products
K-960-4 Stillness® Vertical spray bidet faucet with lever handles
Kohler

K-960-4 Stillness® Vertical spray bidet faucet with lever handles

Simplified form and minimalist design characterize Stillness faucets. This bidet faucet features an elegant, streamlined style that offers a calming presence for your bathroom decor. This faucet includes everything needed to outfit your bidet, including two lever handles, a vertical spray, and flexible connections for easy installation. It also comes with easy-to-install and leak-free UltraGlide™ valves.

Features

  • Flexible connections.
  • Quarter-turn washerless ceramic disc valves.
  • Pop-up drain with lift rod and tailpiece.
  • Lever handles.
  • Vertical spray.
  • Fixture-mount transfer valve/vacuum breaker.

Material

  • Metal construction.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-960-4
  • Product familyFaucets
  • Product groupStillness®
  • TypeObject (single object)
  • Date of publishing2019-08-30
  • Edition number1
  • Height (inches)6.12
  • Width (inches)5.5
  • Depth (inches)2.12
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit