Publish your products
K-99260 Artifacts® single-hole kitchen sink faucet with 17-5/8" pull-down spout, DockNetik(R) magnetic docking system, and 3-function sprayhead featuring Sweep(R) and BerrySoft(R) spray
Kohler

K-99260 Artifacts® single-hole kitchen sink faucet with 17-5/8" pull-down spout, DockNetik(R) magnetic docking system, and 3-function sprayhead featuring Sweep(R) and BerrySoft(R) spray

The Artifacts faucet collection brings you classic designs reimagined in fresh new ways for various task areas of the kitchen. This Artifacts kitchen sink faucet displays vintage style with its high-arch spout and unique handle position, which eliminates interference with backsplashes. The three-function pull-down sprayhead has you covered for a range of tasks: BerrySoft spray for food prep; an aerated stream for filling pots; and Sweep spray for cleaning.

FEATURES

  • Unique three-function pull-down sprayhead allows you to tackle tasks such as cleaning, rinsing and filling with Sweep® Spray, BerrySoft® spray, and aerated stream.
  • Unique handle execution provides intuitive use and eliminates handle interference with backsplashes.
  • DockNetik®, a magnetic docking system located within the spout, smoothly glides and securely locks the sprayhead into place.
  • Ceramic disc valves exceed industry longevity standards, ensuring durable performance for life.
  • ProMotion® technology's light, quiet braided hose and swiveling ball joint make the pull-down sprayhead easier and more comfortable to use.
  • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup.
  • High-arch spout 360@ rotating spout offers superior clearance for filling pots and cleaning.
  • Single lever handle is simple to use and makes adjusting water temperature easy.
  • Temperature memory allows faucet to be turned on and off at the temperature set during prior usage.
  • 1.5 gal/min (5.7 l/min) maximum flow rate [max at 60 psi (4.14 bar)]
  • Meets CalGreen requirements for kitchen faucets.

Material

  • Premium metal construction.
  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • For single-hole installation. (3-hole escutcheon available, sold separately model number K-99272.)
  • Flexible connections for easy installation.

Get in contact with Kohler

Specification
  • Product Dimensions

    Length 9-1/16", Height 17-5/8"Width 4-3/4"

Technical specification
  • Unique ref.kohler-K-99260
  • Product familyKitchen Sink Faucets
  • Product groupArtifacts®
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Material mainPolished Chrome
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Faucets & Mixers
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_87_84
  • Uniclass 2015 DescriptionSink taps
  • CSI MasterFormat 2014 Code22 40 00
  • CSI MasterFormat 2014 TitlePlumbing Fixtures
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit