Publish your products
K-99266 Artifacts® single-hole kitchen sink faucet with 13-1/2" swing spout, Victorian spout design
Kohler

K-99266 Artifacts® single-hole kitchen sink faucet with 13-1/2" swing spout, Victorian spout design

The Artifacts faucet collection brings you classic designs reimagined in fresh new ways for various task areas of the kitchen. This Victorian-inspired kitchen sink faucet features an elegant column design with convenient swing spout.

FEATURES

  • High-arch swing spout with 360-degree rotation offers superior clearance for filling pots and cleaning.
  • Ceramic disc valves exceed industry longevity standards, ensuring durable performance for life.
  • Single lever handle is simple to use and makes adjusting water temperature easy.
  • Temperature memory allows faucet to be turned on and off at the temperature set during prior usage.
  • Available with 8-1/2" (216mm) swing spout reach.
  • 1.5 gal/min (5.7 l/min) maximum flow rate [max at 60 psi (4.14 bar)]

Material

  • Premium metal construction.
  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • For one-hole installation. (3-hole escutcheon available, sold separately model number K-99272.)
  • Flexible connections for easy installation.

Get in contact with Kohler

Specification
  • Product Dimensions

    Length 11-5/16", Height 13-1/2"Width 4"

Technical specification
  • Unique ref.kohler-K-99266
  • Product familyKitchen Sink Faucets
  • Product groupArtifacts®
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Material mainPolished Chrome
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Faucets & Mixers
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_87_84
  • Uniclass 2015 DescriptionSink taps
  • CSI MasterFormat 2014 Code22 40 00
  • CSI MasterFormat 2014 TitlePlumbing Fixtures
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit