Publish your products
K-99573-VLAN Verdera® Voice lighted mirror with Amazon Alexa, 40" W x 33" H
K-99573-VLAN Verdera® Voice lighted mirror with Amazon Alexa, 40" W x 33" H
K-99573-VLAN Verdera® Voice lighted mirror with Amazon Alexa, 40" W x 33" H
K-99573-VLAN Verdera® Voice lighted mirror with Amazon Alexa, 40" W x 33" H
K-99573-VLAN Verdera® Voice lighted mirror with Amazon Alexa, 40" W x 33" H
K-99573-VLAN Verdera® Voice lighted mirror with Amazon Alexa, 40" W x 33" H
K-99573-VLAN Verdera® Voice lighted mirror with Amazon Alexa, 40" W x 33" H
K-99573-VLAN Verdera® Voice lighted mirror with Amazon Alexa, 40" W x 33" H
K-99573-VLAN Verdera® Voice lighted mirror with Amazon Alexa, 40" W x 33" H
K-99573-VLAN Verdera® Voice lighted mirror with Amazon Alexa, 40" W x 33" H
    Kohler

    K-99573-VLAN Verdera® Voice lighted mirror with Amazon Alexa, 40" W x 33" H

    The Amazon Alexa-enabled Verdera Voice mirror brings optimally bright, shadowless light and full stereo sound to your bathroom with convenient voice command. All you have to do is Ask Alexa, and your Verdera Voice mirror allows you a hands-free bathroom routine. Using Alexa is as simple as asking a question. Just ask to adjust the lights to the ideal brightness for any grooming activity, play music, get the weather, tell a joke, and more - Alexa will respond instantly. You can even make middle-of-the-night bathroom trips less disruptive with a motion-sensing night-light.

    FEATURES

    • Well-designed seamless integration of Amazon Alexa minimizes clutter and delivers optimal interaction.
    • Amazon Alexa-enabled so you can ask to play music, hear the news, check weather, control smart home devices, and more.
    • Integrated stereo sound system fills the room with complete sound quality.
    • Microphone built in for voice control interaction.
    • Voice control of optimally bright task lighting on/off, brightness, and sound volume.
    • 2200 lumen brightness* ensures consistent lighting with no hot spots or dark spots.
    • Approx. 3000 kelvin* light appearance delivers a neutral light ideal for overall bathroom aesthetics as well as tasks.
    • Greater than 90 CRI* lets you see yourself in the truest light for makeup application, grooming, and skin care.
    • High-efficiency LED achieves over 65 lumens/watt*.
    • Integrated LED bulbs have an estimated life expectancy of 36,000 hours.
    • Down-firing way-finding light brightens via proximity sensor.
    • Compatible with wall-mount LED dimmers (not included), which allows you to control lighting from multiple locations in the room.
    • Pivoting side panels allow you to direct light and to view your profile.
    • Syncs with devices enabled with BLUETOOTH® wireless technology including smart phones, MP3 players, tablets and laptops located up to 33 feet away.

    Material

    • Anodized aluminum construction with a durable rust-free and chip-free finish.

    Technology

    • The BLUETOOTH® word mark and logos are registered trademarks owned by Bluetooth SIG, Inc. and any use of such marks by Kohler Co. is under license. Other trademarks and trade names are those of their respective owners.

    Installation

    • Includes mounting hardware for surface installation.

    Notice to California Customers

    • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-99573-VLAN
    • Product familyFurniture
    • Product groupVerdera®
    • TypeObject (single object)
    • Date of publishing2020-10-21
    • Edition number1
    • Height (inches)33
    • Width (inches)40
    • Depth (inches)2
    Related
    • Material mainAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Mirrors
    • Uniclass 2015 CodePr_25_71_53
    • Uniclass 2015 DescriptionMirrors
    • CSI MasterFormat 2014 Code08 83 00
    • CSI MasterFormat 2014 TitleMirrors
    • OmniClass Number23-21 37 13 15
    • OmniClass TitleMirrors

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit