Publish your products
K-99664 Jacquard® Framed mirror
Kohler

K-99664 Jacquard® Framed mirror

4.3 out of 5 stars4.3(7 reviews)

This wood-framed mirror reflects the transitional style of Jacquard vanities in the KOHLER® Tailored vanity collection. Choose from an array of wood finishes to match your Jacquard vanity.

FEATURES

  • Coordinates with Jacquard vanities for a matched ensemble.
  • Wood frame with catalyzed conversion varnish provides a durable moisture-resistant finish.
  • Includes hardware for wall-mount installation.

Material

  • Glass.
  • Solid woods and veneers.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-99664
  • Product familyFurniture
  • Product groupJacquard®.
  • TypeObject (single object)
  • Date of publishing2020-10-21
  • Edition number1
  • Height (inches)34.5
  • Width (inches)19.5
  • Depth (inches)0.75
Related
  • Material mainWood
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Mirrors
  • Uniclass 2015 CodePr_25_71_53
  • Uniclass 2015 DescriptionMirrors
  • CSI MasterFormat 2014 Code08 83 00
  • CSI MasterFormat 2014 TitleMirrors
  • OmniClass Number23-21 37 13 15
  • OmniClass TitleMirrors

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit