Publish your products
Setra® Touchless pull-down kitchen faucet with soap/lotion dispenser
Setra® Touchless pull-down kitchen faucet with soap/lotion dispenser
Setra® Touchless pull-down kitchen faucet with soap/lotion dispenser
Setra® Touchless pull-down kitchen faucet with soap/lotion dispenser
Setra® Touchless pull-down kitchen faucet with soap/lotion dispenser
Setra® Touchless pull-down kitchen faucet with soap/lotion dispenser
Setra® Touchless pull-down kitchen faucet with soap/lotion dispenser
Setra® Touchless pull-down kitchen faucet with soap/lotion dispenser
Setra® Touchless pull-down kitchen faucet with soap/lotion dispenser
Setra® Touchless pull-down kitchen faucet with soap/lotion dispenser
    Kohler

    Setra® Touchless pull-down kitchen faucet with soap/lotion dispenser

    With a modern profile and smooth edges, the Setra™ touchless kitchen faucet has a sleek aesthetic that blends seamlessly into nearly any kitchen decor. Touchless technology helps reduce messes and makes kitchen tasks easier. Simply wave your hand—or an object such as a pan or utensil—to turn the faucet on or off. The pull-down sprayhead featuring Sweep® spray delivers a wide, forceful spray, simplifying kitchen cleanup.

    Features

    • Touchless on/off with a wave of your hand or an object such as a pan
    • Response® technology uses a state-of-the-art motion sensor for reliable touchless activation
    • Powered by six AA batteries (included). AC power adapter is also available (sold separately)
    • Two-function pull-down sprayhead allows you to switch from aerated stream to Sweep® spray
    • Sweep® spray features specially angled nozzles that form a wide, powerful blade of water to sweep your dishes and sink clean
    • ProMotion® technology's light, quiet braided hose and swiveling ball joint make the pull-down sprayhead easier and more comfortable to use
    • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup
    • High-arch spout offers vertical clearance for tall cookware and pitchers
    • Single lever handle makes adjusting water temperature easy.
    • KOHLER ceramic disc valves exceed industry longevity standards for a lifetime of durable performance
    • 1.5 gpm (5.7 lpm) maximum flow rate at 60 psi (4.14 bar)
    • Box includes: Assembled faucet, supply lines, escutcheon plate, top-fill soap/lotion dispenser, six AA batteries
    • DockNetik® secure docking system locks sprayhead into place when not in use

    Material

    • Premium metal construction for durability and reliability
    • Select KOHLER finishes feature ScratchShield® technology which withstands even the toughest daily use

    Installation

    • Installs with 1-, 2-, 3-, or 4- hole sink (escutcheon plate included)
    • Flexible supply lines and quick-connect fittings simplify installation
    • Longer shank works with countertops up to 2½" inches thick and is easy to install.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-R22898
    • Product familyKitchen Faucet
    • Product groupSetra®
    • TypeObject (single object)
    • Date of publishing2023-07-05
    • Edition number1
    • Height (inches)15.91
    • Width (inches)10.39
    • Depth (inches)8.62
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Faucets & Mixers
    • ETIM CodeEC011431
    • ETIM NameKitchen mixing tap
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit