Publish your products
Avi™ Pull-out single-handle kitchen sink faucet with soap/lotion dispenser
Kohler

Avi™ Pull-out single-handle kitchen sink faucet with soap/lotion dispenser

The Avi pull-out kitchen sink faucet features a sleek, transitional design style. Its unique dual offset body geometry, crowned with an artistically-turned handle, creates a subtle showpiece for the kitchen. Small in stature but big in character, Avi measures just under 14" tall to fit easily into compact spaces or to simply provide a lower profile in the kitchen. Kohler brings function and style together to create kitchen faucets that are as stunning as they are efficient.

Features

  • Two-function pull-out sprayhead allows you to switch from aerated stream to Sweep® spray
  • Sweep® spray provides a wide, powerful blade of water that sweeps your dishes and sink clean
  • DockNetik® magnetic docking system securely locks sprayhead into place when not in use
  • ProMotion® technology's light, quiet braided hose and ball-joint swivel make the pull-out sprayhead easier and more comfortable to use
  • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup
  • High-arch spout offers vertical clearance for tall cookware and pitchers
  • Single lever handle makes adjusting water temperature easy.
  • KOHLER ceramic disc valves exceed industry longevity standards for a lifetime of durable performance
  • 1.5 gpm (5.7 lpm) maximum flow rate at 60 psi (4.14 bar)
  • Box includes: Assembled faucet, supply lines, soap/lotion dispenser, and escutcheon plate

Material

  • Premium metal construction for durability and reliability
  • Select KOHLER finishes feature ScratchShield® technology which withstands even the toughest daily use

Installation

  • Installs with 1-, 2-, 3-, or 4- hole sink (escutcheon plate included)
  • Flexible supply lines and quick-connect fittings simplify installation
  • Longer shank works with countertops up to 2½" inches thick and is easy to install.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-R27141-SD
  • Product familyFaucets
  • Product groupAvi™
  • TypeObject (single object)
  • Date of publishing2023-01-17
  • Edition number1
  • Height (inches)13.57
  • Width (inches)10.5
  • Depth (inches)8.96
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Faucets & Mixers
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit