Publish your products
Avail® three-function showerhead, 1.75 gpm
Kohler

Avail® three-function showerhead, 1.75 gpm

The Avail 1.75 gpm showerhead has three distinct spray experiences: an all-encompassing wide coverage spray, an intense drenching spray for rinsing, and an invigorating powerful massage spray to ease aches and pains. With sculpted lines and a smooth surface, the Avail showerhead complements a range of bathroom designs. You can install with confidence knowing that the Avail showerhead is backed by the KOHLER® Lifetime Limited Warranty.

Features

  • Advanced spray engine provides three alternative experiences: wide coverage, intense drenching, and powerful massage
  • Wide coverage spray produces an encompassing spray for everyday use
  • Intense drenching spray delivers a forceful spray ideal for rinsing shampoo from hair
  • Powerful massage spray is a focused stream that targets sore muscles, or use as a utility spray to rinse kids, pets, and your shower
  • Change between sprays easily with a simple click of the actuation tab
  • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup
  • 1.75 gpm (6.6 lpm) maximum flow rate at 45 psi (3.1 bar)
  • Box includes: Showerhead

Material

  • Premium material construction for durability and reliability
  • KOHLER finishes resist corrosion and tarnishing
  • Spot Repel™ finish resists fingerprints, smudges, and water spots (Matte Black finish only)
  • Select KOHLER finishes feature ScratchShield® technology which withstands even the toughest daily use

Water Conservation & Rebates

  • This product can help a building earn Water Efficiency points in LEED® Green Building Rating System

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-R31299-G
  • Product familyShowerhead
  • Product groupAvail®
  • TypeObject (single object)
  • Date of publishing2023-07-04
  • Edition number1
  • Height (inches)3.89
  • Width (inches)5.77
  • Depth (inches)5.77
Related
  • Material mainPlastic
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • ETIM CodeEG017640
  • ETIM NameSanitary showers
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 DescriptionShower heads
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit