Publish your products
K-R72247-SD Cardale® Pull-down kitchen faucet
Kohler

K-R72247-SD Cardale® Pull-down kitchen faucet

Inspired by vintage faucets, Cardale's classic lines and elegant detailing bring traditional character to the kitchen. The two-function sprayhead lets you switch between stream and Sweep spray, a wide, forceful blade of water for superior cleaning. A matching dispenser keeps dish soap in easy reach.


FEATURES

  • Single lever handle is simple to use and makes adjusting water temperature easy.
  • High-arch swivel spout and 360-degree spout rotation offer superior clearance for filling pitchers and cleaning.
  • Ceramic disc valves exceed industry longevity standards, ensuring durable performance for life.
  • DockNetik®, a magnetic docking system located within the spout, smoothly glides and securely locks the sprayhead into place.
  • Two-function pull-down sprayhead with touch-control allows you to switch from stream to Sweep® spray.
  • Sweep® spray features specially angled nozzles that form a wide, powerful blade of water to sweep your dishes and sink clean.
  • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup.
  • Includes soap/lotion dispenser.

Material

  • Constructed with premium materials for durability and reliability.
  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • Installs with 1-, 2-, 3-, 4-hole sink (escutcheon plate included).
  • Flexible supply lines and quick-connect fittings make installation easy.
  • Longer shank works with countertops between 1/2" to 2 1/2" thick and is easy to install. Simply hand-tighten and secure with a screwdriver.
  • For thinner countertops additional material may be required.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-R72247-SD
  • Product familyFaucets
  • Product groupCardale®
  • TypeObject (single object)
  • Date of publishing2015-07-10
  • Edition number1
  • Height (inches)15.5
  • Width (inches)10
  • Depth (inches)9.06
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Faucets & Mixers
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit