Publish your products
K-RH5267-1PC Verse™ 33" x 22" x 9-1/4" top-mount double-equal kitchen sink kit
Kohler

K-RH5267-1PC Verse™ 33" x 22" x 9-1/4" top-mount double-equal kitchen sink kit

4.3 out of 5 stars4.3(18 reviews)

Blending with a wide variety of kitchen styles, this Verse sink kit features stainless steel construction and a low-profile rim that simplifies cleanup, allowing you to sweep crumbs and liquid into the sink and out of sight. This double-bowl sink features a sound-absorption system that significantly reduces disposal and dishwashing noise.

Features

  • 36" minimum base cabinet width.
  • Double-equal bowls.
  • 9" (229 mm) depth provides generous workspace.
  • Rounded corners are easy to clean.
  • Angled edge allows for easy sweeping of food or water from countertop to bowl.
  • SilentShield® sound-absorption technology offers quieter performance.
  • Single faucet hole.
  • Two-function pull-down sprayhead allows you to switch from aerated stream to Sweep® spray.
  • Sweep® spray features specially angled nozzles that form a wide, powerful blade of water to sweep your dishes and sink clean.
  • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup.
  • Sink strainers keep large items from passing into the drain.
  • Dishwasher-safe silicone sink mats help protect the sink as well as fragile dishes.
  • Box includes: Sink, assembled Vibrant Stainless pull-down faucet, two silicone sink mats, two drains and strainers, installation hardware.

Material

  • Premium 18-gauge stainless steel.
  • KOHLER stainless steel sinks resist corrosion and tarnishing.
  • Durable material construction.

Installation

  • Top-mount.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-RH5267-1PC
  • Product familySinks
  • Product groupVerse™
  • TypeObject (single object)
  • Date of publishing2021-11-30
  • Edition number1
  • Height (inches)9.29
  • Width (inches)33
  • Depth (inches)22
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Sinks
  • Uniclass 2015 CodePr_40_20_96_81
  • Uniclass 2015 DescriptionSinks
  • CSI MasterFormat 2014 Code22 41 16
  • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit