Publish your products
Castia™ by Studio McGee Deck-mount bath faucet trim with diverter
Kohler

Castia™ by Studio McGee Deck-mount bath faucet trim with diverter

Drawing inspiration from the archives, the Castia bathroom faucet and accessory collection from Kohler x Studio McGee combines classic and modern influences in a timeless expression for the home. Crafted with meticulous attention to detail, the faucets showcase the artistry of precision machine knurling and delicately stamped levers while the entirety of the collection displays stacked connection points in a subtle homage to the raw beauty of pipe fittings. Ever versatile, the Castia collection effortlessly harmonizes with a variety of environments.

Features

  • Designed in collaboration with Studio McGee
  • Two lever handles offer separate control of hot and cold water
  • 7-1/2" (191 mm) spout reach with slip-fit connection and diverter knob
  • Coordinates with other products in the Castia collection
  • Requires valve (sold separately)

Material

  • Premium metal construction for durability and reliability
  • KOHLER® finishes resist corrosion and tarnishing

Installation

  • Deck- or bath-mount

Technical specification
  • Unique ref.Kohler-K-T35912-4
  • Product familyFaucets
  • Product groupCastia™
  • TypeObject (single object)
  • Date of publishing2024-02-22
  • Edition number1
  • Height (inches)7.35
  • Width (inches)8
  • Depth (inches)7.5
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • ETIM CodeEG015610
  • ETIM NameValves/taps/controls
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States