Publish your products
K-T45850-4 Archer® Transfer valve trim
Kohler

K-T45850-4 Archer® Transfer valve trim

The universal style of the Archer collection blends subtle design elements found in Craftsman furniture with the intricate facets of jewelry. This Archer shower valve trim comes with an easy-to-use lever handle.

FEATURES

  • Single lever handle allows control of up to three separate components to six different output options.
  • Patented K-joint installation ensures consistent trim appearance, regardless of variability in valve rough-in (included with trim).
  • Trim only; requires K-728-K or K-737-K MasterShower 2- or 3-way transfer valve (sold separately).
  • Coordinates with other products in the Archer collection.

Material

  • Premium metal construction.
  • KOHLER finishes resist corrosion and tarnishing.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-T45850-4
  • Product familyAccessories
  • Product groupArcher®
  • TypeObject (single object)
  • Date of publishing1983-07-07
  • Edition number1
  • Height (inches)4.06
  • Width (inches)4.06
  • Depth (inches)4.62
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • CSI MasterFormat 2014 Code10 28 00
  • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
  • OmniClass Number23-31 25 00
  • OmniClass TitleToilet and Bath Specialties

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit