Selecting the location and language will prioritise localised information. Continue
B1400, 50 Hz, Industrial Diesel Generator

B1400, 50 Hz, Industrial Diesel Generator

Benefits & features KOHLER SDMO premium quality - Design offices using the latest technical innovations - Modern fully certified factories - A cutting edge laboratory - The generating set, its components and a wide range of options have been fully developed, prototype tested, factory built, and production tested KOHLER SDMO premium performances - Optimized and certified sound levels - Reliable power, even in extreme conditions - Optimized fuel consumption - Compact footprint - Best quality of electricity, high starting and loading capacity, according to ISO8528-5 - Robust base frames and high-quality enclosures - Protection of installations and people - Approved in line with the most stringent standards Engines - Premium level engines, in-house or from strong partners - High power density, small footprint - Low temperature starting capability - Long maintenance interval Alternator - Provide industry leading motor starting capability - Made in Europe - Built with a class H insulation and IP23 Cooling - A flexible solution using an electrical driven radiator fan - Designed or optimized by KOHLER-SDMO - High temperature and altitude product capacity available Base frame and enclosure - High quality steel with enhanced corrosion resistance - Highly durable QUALICOAT-certified epoxy paint - Minimum 1000 hours of resistance to salt spray in accordance with ISO12944 - Ergonomic access to allow easy maintenance and connection of the generator - Robust design optimized for transportation
Technical specification
  • Unique ref.KPS-50-B1400
  • Collection setElectrical Generators, Single Units
  • CollectionDiesel Generator Sets
  • Date of publishing2021-07-02
  • Edition number1
  • Height (mm)2454
  • Width (mm)2192
  • Depth (mm)4800
Related
  • Material mainSteel
  • Material secondaryAluminum
  • Weight Net (Kg)9120
Classification
  • BIMobject CategoryElectronics - Other

Region availability

Europe Asia Africa Oceania North America South America
Andorra
United Arab Emirates
Angola
American Samoa
Saint-Barthélemy
Colombia
Albania
Afghanistan
Burkina Faso
Cook Islands
Collectivity of Saint Martin
Falkland Islands (Islas Malvinas)
Austria
Armenia
Burundi
New Caledonia
Sint Maarten
French Guiana
Åland Islands
Azerbaijan
Benin
Niue
Bosnia and Herzegovina
Bahrain
Botswana
French Polynesia
Belgium
Brunei
Democratic Republic of the Congo
Tokelau
Bulgaria
Bhutan
Central African Republic
Wallis and Futuna
Belarus
Georgia
Republic of the Congo
Samoa
Switzerland
Israel
Côte d'Ivoire
Cyprus
India
Cameroon
Czech Republic
British Indian Ocean Territory
Cape Verde
Germany
Iraq
Djibouti
Denmark
Iran
Algeria
Estonia
Jordan
Egypt
Spain
Kyrgyzstan
Western Sahara
Finland
Cambodia
Eritrea
France
Kuwait
Ethiopia
United Kingdom
Kazakhstan
Gabon
Guernsey
Laos
Ghana
Gibraltar
Lebanon
The Gambia
Greece
Sri Lanka
Guinea
Croatia
Mongolia
Equatorial Guinea
Hungary
Oman
Guinea-Bissau
Ireland
Pakistan
Kenya
Isle of Man
Palestine
Comoros
Iceland
Qatar
Liberia
Italy
Saudi Arabia
Lesotho
Jersey
Syria
Libya
Liechtenstein
Tajikistan
Morocco
Lithuania
Turkmenistan
Madagascar
Luxembourg
Turkey
Mali
Latvia
Taiwan
Mauritania
Monaco
Uzbekistan
Mauritius
Moldova
Yemen
Malawi
Montenegro
Mozambique
Macedonia (FYROM)
Namibia
Malta
Niger
Netherlands
Nigeria
Norway
Reunion
Poland
Rwanda
Portugal
Sudan
Romania
Saint Helena
Serbia
Sierra Leone
Russia
Senegal
Sweden
Somalia
Slovenia
South Sudan
Svalbard and Jan Mayen
São Tomé and Príncipe
Slovakia
Swaziland
San Marino
Chad
Ukraine
Togo
Tunisia
Tanzania
Uganda
Mayotte
South Africa
Zambia
Zimbabwe