400RZXD, 60 Hz, Propane, Industrial Gaseous Generator

400RZXD, 60 Hz, Propane, Industrial Gaseous Generator

400RZXD, 60 Hz, Propane, Industrial Gaseous Generator

  • Standby Range (kW/kVA) 260-300/325-375
  • Fuel Type Propane
  • Frequency 60 Hz
  • Speed 1800 RPM
  • Alternator Type Brushless, Rare-Earth, Permanent-Magnet
  • Engine Manufacturer Doosan
  • Emissions Non-certified

STANDARD FEATURES

  • KOHLER Co. provides one-source responsibility for the generating systems and accessories
  • The generator set and its components are prototype-tested, factory-built, and production-tested
  • The 60 Hz generator set offers a UL 2200 listing
  • The 60 Hz generator set meets NFPA 110, Level 1, when equipped with the necessary accessories and installed per NFPA standards
  • A one-year limited warranty covers all systems and components. Two- and five-year extended warranties are also available
  • The generator set accepts rated load in one step


OTHER FEATURES

  • Kohler designed controllers for one-source system integration and remote communication
  • 181 mph wind load rating on sound aluminum enclosure

ALTERNATOR FEATURES

  • Kohler's unique Fast-Response (TM) permanent magnet excitation system delivers excellent voltage response and short circuit capability
  • NEMA MG1, IEEE, and ANSI standards compliance for temperature rise and motor starting
  • Sustained short-circuit current of up to 300% of the rated current for up to 10 seconds and enables down stream circuit breakers to trip without collapsing the alternator field
  • Self-ventilated and drip-proof construction

Technical specification
  • Unique ref.kps-60-400RZXD-lp
  • Collection setElectrical Generators, Single Units
  • CollectionGaseous Generator Sets
  • TypeObject (single object)
  • Date of publishing2020-09-04
  • Edition number1
  • Height (inches)97
  • Width (inches)86.2
  • Depth (inches)161.4
Related
  • Material mainSteel
  • Material secondaryAluminum
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)11600
Classification
  • BIMobject CategoryElectronics - Other
  • Uniclass 2015 CodePr_60_70_65_34
  • Uniclass 2015 DescriptionGenerator sets
  • CSI MasterFormat 2014 Code26 32 13.16
  • CSI MasterFormat 2014 TitleGas-Engine-Driven Generator Sets
  • OmniClass TitleGas Generator Sets
  • OmniClass Number23-35 11 15 13

Region availability

North America Asia
United States
Saudi Arabia
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands