Publish your products
400REOZJC, 60Hz, Industrial Diesel Generator

400REOZJC, 60Hz, Industrial Diesel Generator

Model Number - 400REOZJC, 60Hz, Industrial Diesel Generator

  • Standby Range (kW/kVA) 315-400/394-500
  • Prime Range (kW/kVA) 285-365/356-456
  • Fuel Type Diesel
  • Frequency 60 Hz
  • Speed 1800 RPM
  • Alternator Type Brushless, Permanent-Magnet, Pilot Exciter


Features:

  • KOHLER Co. provides one-source responsibility for the generating system and accessories.
  • The generator set and its components are prototype-tested, factory-built, and production-tested.
  • The 60 Hz generator set offers a UL 2200 listing.
  • The generator set accepts rated load in one step.
  • The 60 Hz generator set meets NFPA 110, Level 1, when equipped with the necessary accessories and installed per NFPA standards.
  • A one-year limited warranty covers all systems and components. Two- and five-year extended warranties are also available.

 

Alternator Features:

  • The pilot-excited, permanent-magnet (PM) alternator provides superior short-circuit capability.
  • The brushless, rotating-field alternator has broad range reconnectability.
  • NEMA MG1, IEEE, and ANSI standards compliance for temperature rise and motor starting.
  • Sustained short-circuit current of up to 300% of the rated current for up to 10 seconds.
  • Sustained short-circuit current enabling down stream circuit breakers to trip without collapsing the alternator field.
  • Self-ventilated and drip-proof construction.
  • Superior voltage waveform from a two-thirds pitch stator and skewed rotor.
  • Brushless alternator with brushless pilot exciter for excellent load response.

 

Other Features:

  • KOHLER-designed controllers for guaranteed system integration and remote communication.
  • The low coolant level shutdown prevents overheating (standard on radiator models only).
  • Integral vibration isolation eliminates the need for under-unit vibration spring isolators.
  • An electronic, isochronous governor delivers precise frequency regulation.
  • Multiple circuit breaker configurations.
  • Durable weather, sound, and hurricane-rated enclosures available; 186 mph wind load rating on sound aluminum enclosure.
  • Various sizes of UL 142 listed sub-base fuel tanks available.
Technical specification
  • Unique ref.kps-60-400REOZJC
  • Product familyElectrical Generators, Single Units
  • Product groupDiesel Generator Sets
  • TypeObject (single object)
  • Date of publishing2020-08-21
  • Edition number1
  • Height (inches)76.2
  • Width (inches)56.1
  • Depth (inches)142.9
Related
  • Material mainSteel
  • Material secondaryAluminum
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)8560
Classification
  • BIMobject CategoryConstruction - Power Generation & Light

Region availability

North America Asia
Anguilla
Saudi Arabia
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States