KG180, 60 Hz, Propane, Industrial Gaseous Generator

KG180, 60 Hz, Propane, Industrial Gaseous Generator

KG180, 60 Hz, Propane, Industrial Gaseous Generator

  • Standby Range (kW/kVA) 140-150/150-188
  • Fuel Type Propane
  • Frequency 60 Hz
  • Speed 1800 RPM
  • Alternator Type Brushless, Rare-Earth, Permanent-Magnet
  • Engine Manufacturer Kohler
  • Emissions US EPA (Certified) Stationary Emergency

STANDARD FEATURES

  • KOHLER Co. provides one-source responsibility for the generating systems and accessories
  • The generator set and its components are prototype-tested, factory-built, and production-tested
  • The 60 Hz generator set offers a UL 2200 listing.
  • CSA Approval available
  • The generator set accepts rated load in one step
  • The 60 Hz generator set meets NFPA 110, Level 1, when equipped with the necessary accessories and installed per NFPA standards
  • A one-year limited warranty covers all generator set systems and components. Two-and five-year extended limited warranties are also available

OTHER FEATURES

  • Kohler designed controllers for one-source system integration and remote communication
  • The electronic, isochronous governor incorporates an integrated drive-by-wire throttle body actuator delivering precise frequency regulation

ALTERNATOR FEATURES

  • The unique Fast-Response® X excitation system delivers excellent voltage response and short-circuit capability using a rare-earth, permanent magnet (PM)-excited alternator
  • NEMA MG1, IEEE, and ANSI standards compliance for temperature rise and motor starting
  • Sustained short-circuit current of up to 300% of the rated current for up to 10 seconds and enables down stream circuit breakers to trip without collapsing the alternator field
  • Self-ventilated and drip-proof construction

Technical specification
  • Unique ref.kps-60-kg180-lp
  • Collection setElectrical Generators, Single Units
  • CollectionGaseous Generator Sets
  • Date of publishing2020-12-04
  • Edition number1
  • Height (inches)71.2
  • Width (inches)52.8
  • Depth (inches)110.2
Related
  • Material mainSteel
  • Material secondaryAluminum
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)4480
Classification
  • BIMobject CategoryElectrical - Electrical