Publish your products
KG200, 60 Hz, Propane, Industrial Gaseous Generator

KG200, 60 Hz, Propane, Industrial Gaseous Generator

KG200, 60 Hz, Propane, Industrial Gaseous Generator

  • Standby Range (kW/kVA) 150/188
  • Fuel Type Propane
  • Frequency 60 Hz
  • Speed 1800 RPM
  • Alternator Type Brushless, Rare-Earth, Permanent-Magnet
  • Engine Manufacturer Kohler
  • Emissions US EPA (Certified) Stationary Emergency

STANDARD FEATURES

  • KOHLER Co. provides one-source responsibility for the generating systems and accessories
  • The generator set and its components are prototype-tested, factory-built, and production-tested
  • The 60 Hz generator set offers a UL 2200 listing.
  • CSA Approval available
  • The generator set accepts rated load in one step
  • The 60 Hz generator set meets NFPA 110, Level 1, when equipped with the necessary accessories and installed per NFPA standards
  • A one-year limited warranty covers all generator set systems and components. Two-and five-year extended limited warranties are also available

OTHER FEATURES

  • Kohler designed controllers for one-source system integration and remote communication
  • The electronic, isochronous governor incorporates an integrated drive-by-wire throttle body actuator delivering precise frequency regulation

ALTERNATOR FEATURES

  • The unique Fast-Response® X and Fast-Response® II excitation systems deliver excellent voltage response and short-circuit capability using a rare-earth, permanent magnet (PM)-excited alternator
  • NEMA MG1, IEEE, and ANSI standards compliance for temperature rise and motor starting
  • Sustained short-circuit current of up to 300% of the rated current for up to 10 seconds and enables down stream circuit breakers to trip without collapsing the alternator field
  • Self-ventilated and drip-proof construction

Technical specification
  • Unique ref.kps-60-kg200-lp
  • Product familyElectrical Generators, Single Units
  • Product groupGaseous Generator Sets
  • Date of publishing2020-12-04
  • Edition number1
  • Height (inches)71.2
  • Width (inches)52.8
  • Depth (inches)110.2
Related
  • Material mainSteel
  • Material secondaryAluminum
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)4480
Classification
  • BIMobject CategoryElectrical - Electrical

Region availability

North America Asia
Anguilla
Saudi Arabia
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States