Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
kokuyo-th/products/30213647-2d8a-43d6-97f8-76395bf90944
Home
Categories
Furniture
Chairs, Stools & Benches
Furniture Chairs, Stools & Benches KOKUYO Astrid Lounge Chair
Available in United States
KOKUYO TH โคคูโย
Follow
Furniture Chairs, Stools & Benches KOKUYO Astrid Lounge Chair
Astrid is a brand new lounge chair, designed and developed by Lamex.
Download
Technical specification
Technical specification
Unique ref.
Furniture_Chairs_Stools_Benches_KOKUYO_Astrid_Lounge_Chair
Product family
Seating
Product group
Office Chairs
Type
Object (single object)
Date of publishing
2024-12-25
Edition number
1
Height (mm)
850
Width (mm)
770
Depth (mm)
820
Links
Links
Product url
https://www.lamex.com/en/product/astrid-lounge-chair
Related
Related
Material main
Fabric
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Furniture - Chairs, Stools & Benches
OmniClass Number
23-21 00 00
OmniClass Title
Furnishings, Fixtures and Equipment Products
Similar products
KOKUYO TH โคคูโย
Furniture Office Chairs KOKUYO Elise Executive Chair
5.0
(
7
)
Download
KOKUYO TH โคคูโย
Furniture Office Chairs KOKUYO Mondeno
Download
KOKUYO TH โคคูโย
Furniture Office Desks & Tables KOKUYO Meta Cabin
Download
KOKUYO TH โคคูโย
Furniture Chairs, Stools & Benches KOKUYO Slash
Download
KOKUYO TH โคคูโย
Furniture Sofas KOKUYO Milo
4.8
(
6
)
Download
KOKUYO TH โคคูโย
Furniture Office Desks & Tables KOKUYO Hockey
Download