Publish your products
MonoSpace 500 DX for North America - Low to Mid Rise - Machine Room-less Traction Elevator
MonoSpace 500 DX for North America - Low to Mid Rise - Machine Room-less Traction Elevator
MonoSpace 500 DX for North America - Low to Mid Rise - Machine Room-less Traction Elevator
MonoSpace 500 DX for North America - Low to Mid Rise - Machine Room-less Traction Elevator
MonoSpace 500 DX for North America - Low to Mid Rise - Machine Room-less Traction Elevator

    MonoSpace 500 DX for North America - Low to Mid Rise - Machine Room-less Traction Elevator

    3.2 out of 5 stars3.2(46 reviews)

    This product is only available in North America.

    This is a space reservation model representing the minimum clear space required at each speed and capacity based on our standard planning guide information. If you have questions, contact your local sales office. For a more detailed model, visit our online elevator planning tool: www.kone.us/tools-downloads/

    KONE MonoSpace 500 DX
    • The completely renewed KONE EcoDisc™ hoisting machine, brakes, hoisting system and lift car structure, now providing even better ride comfort and lower energy consumption
    • 8 signalisation series to choose from
    • 4 different door options for mid to high traffic and performance requirements
    • 52 complete car interiors grouped into 6 different design themes featuring innovative new materials and lighting solutions
    • The industry’s widest selection of materials and accessories – over 100 options and over a million combinations for a unique look and feel
    • A broad set of standard features ensuring lift safety, accessibility, eco-efficiency and performance

    Specification
    • Rated Speed: 

      Rated Speed150 fpm (0.75 m/s) 
      200 fpm (1.0m/s)
      350 fpm (1.78m/s)

      Capacity

      2000 lbs. (907 kg)- 5000 lbs. (2268 kg)
      Landings2-15
      Max Travel heightMax. 150ft / 45.7m


    Technical specification
    • Unique ref.mono500ena
    • Product familyElevators
    • Product groupMachine Room-less Elevators (MRL)
    • TypeObject (single object)
    • Date of publishing2017-04-21
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryStainless steel
    Classification
    • BIMobject CategoryConstruction - Lift systems
    • IFC classificationTransport Element
    • ETIM CodeEC003544
    • ETIM NameElevator
    • Uniclass 2015 CodeAc_90_10_50
    • Uniclass 2015 DescriptionLift travelling
    • CSI MasterFormat 2014 Code14 21 00
    • CSI MasterFormat 2014 TitleElectric Traction Elevators
    • OmniClass Number23-23 11 11 11
    • OmniClass TitleTraction Elevators

    Region availability

    North America
    Canada
    United States