Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
korpinen/products/bc578f63-4a34-4e52-8032-8bb3d944a51f
Home
Categories
Sanitary
Bathroom Accessories
Gaius Original Shower Seat
Available in United States
Väinö Korpinen Oy
Follow
Gaius Original Shower Seat
Height-adjustable shower seat. Wall folded model. The seat is made of integral plastic, making it pleasant on the skin and easily cleaned.
Download
Technical specification
Technical specification
Unique ref.
17371
Product family
Gaius Original
Product group
Shower seat
Type
Object (single object)
Date of publishing
2013-06-03
Edition number
1
Height (mm)
500
Width (mm)
400
Depth (mm)
590
Links
Links
Product url
http://www.korpinen.com/en
Installation instructions
http://www.korpinen.com/images/liitteet/gaius/GAIUS_Original_ENGLISH.pdf
Instruction video
http://www.youtube.com/watch?v=SvriLYDMofM
Related
Related
Material main
Plastic
Material secondary
Aluminum
Designed in
Finland
Manufactured in
Finland
Classification
Classification
BIMobject Category
Sanitary - Bathroom Accessories
IFC classification
Furniture
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Ponte Giulio
Safety grab bar - G99UAS03
Download
DURAVIT AG
D-Code Toilet paper holder 165x66x99 mm - 009926
4.4
(
13
)
Download
Kohler
K-10545 Traditional 42" ADA compliant grab bar
Download
Dolphin Solutions Ltd
BC267 Dolphin Double Stainless Steel Lockable Toilet Paper Dispenser
Download
Dolphin Solutions Ltd
BC200SCH-SM HORIZONTAL STAINLESS STEEL CLAD BABY CHANGING TABLE
Download
Ponte Giulio
Safety grab bar corner - G27JBS02
Download