Publish your products
Gaius Original basin

Gaius Original basin

Available as Right handed: product code 6202, and Left handed: product code 6203. The basin’s direction is defi ned according to the tapered end. The basic principle of Gaius Original concept is the most efficient use of space and the independent use. Basin worktops, storage cabinet and support rails form a complete unit, in which mutual positioning and distances of parts have been carefully designed. Support rails colors and effi cient lighting of the space will increase safety in the bathroom. However the Gaius Original also facilitates the use of accessories (eg wheelchair, rollator) in the bathroom. The basins are also available with edge stripes facilitating visualization (red, yellow or grey).
Technical specification
  • Unique ref.6262P
  • Product familyGaius Original
  • Product groupBasin
  • TypeObject (single object)
  • Date of publishing2013-06-03
  • Edition number1
  • Height (mm)700
  • Width (mm)1000
  • Depth (mm)500
Related
  • Material mainCast marble
  • Material secondarySteel
  • Designed inFinland
  • Manufactured inFinland
  • Weight Net (Kg)230
Classification
  • BIMobject CategorySanitary - Bathroom sinks
  • IFC classificationFurniture
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit