Publish your products
Kraus FVS-1002CH Sheven Single Lever Vessel Bathroom Faucet
Kraus FVS-1002CH Sheven Single Lever Vessel Bathroom Faucet
Kraus FVS-1002CH Sheven Single Lever Vessel Bathroom Faucet
    Kraus

    Kraus FVS-1002CH Sheven Single Lever Vessel Bathroom Faucet

    • UNIVERSAL DESIGN: Vessel faucet coordinates with any vessel sink.
    • SUPERIOR QUALITY: All-metal construction and top of the line components ensure lasting performance – LIFETIME LIMITED and customer service that puts you firs.
    • CORROSION & RUST-RESISTANT FAUCET FINISH will not fade or tarnish over time. Comes in Chrome, Satin Nickel, and Oil-Rubbed Bronze.
    • LASTING FUNCTIONALITY: Premium ceramic valve and high-performance aerator with improved lime protection.
    • INSTALLATION-READY: Flexible water supply lines and all mounting hardware included for easy single-hole installation.
    • Brass Construction for Maximum Durability.
    • Single Lever Design for Effortless Flow Control.

    As Featured on Amazon.com

    Specification
    • Technical Details

      Part Number: FVS-1002CH
      Item Weight: 4.5 pounds
      Product Dimensions: 4 x 4.5 x 13.8 inches
      Size: 1.375
      Style: Modern
      Finish: Chrome
      Material: Brass
      Installation: Method Vessel
      Item Package Quantity: 1
      Flow Rate: 1.5 GPM
      Number Of Holes: 1
      Spout Height: 8.5 inches
      Spout Reach: 4 inches
      Number of Handles: 1
      Certification: WaterSense
      Included Components: Mounting Hardware

    Technical specification
    • Unique ref.Kraus-FVS-1002CH-Sheven-Single-Lever-Vessel-Bathroom-Faucet
    • Product familyFaucet
    • Product groupBathroom
    • TypeDocumentation (information only)
    • Date of publishing2019-02-14
    • Edition number1
    Related
    • Material mainBrass
    • Designed inUnited States
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit