Publish your products
Kraus KEF-15301CH Aplos Single Basin Vessel Bathroom Faucet
Kraus KEF-15301CH Aplos Single Basin Vessel Bathroom Faucet
    Kraus

    Kraus KEF-15301CH Aplos Single Basin Vessel Bathroom Faucet

    • Solid Brass construction for maximum durability.
    • Single lever design for effortless flow control.
    • Kerox ceramic cartridge (Testedwith500,000 cycles).
    • High performance/low flow soft-touch neoperl aerator resists calcium build-up (on select models).
    • Durable triple-plated finish is corrosion & rust-resistant.
    • Solid Brass Construction for Maximum Durability.
    • Single Lever Design for Effortless Flow Control.

    As Featured on Amazon.com

    Specification
    • Technical Details

      Part Number: KEF-15301CH
      Item Weight: 3.1 pounds
      Product Dimensions: 4.7 x 2.3 x 5.7 inches
      Size: .5
      Style: Modern
      Finish: Chrome
      Material: Solid Lead-Free Brass
      Item Package Quantity: 1
      Number Of Holes: 1
      Spout Height: 3.75 inches
      Spout Reach: 4.75 inches
      Handle/Lever Placement: Single-hole, Basin
      Number of Handles: 1
      Certification: Watersense

    Technical specification
    • Unique ref.Kraus-KEF-15301CH-Aplos-Single-Basin-Vessel-Bathroom-Faucet
    • Product familyFaucet
    • Product groupBathroom
    • TypeDocumentation (information only)
    • Date of publishing2019-02-14
    • Edition number1
    Related
    • Material mainBrass
    • Designed inUnited States
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit