Publish your products
Kraus KPF-1681SFS Sellette Kitchen Bar Faucet
Kraus KPF-1681SFS Sellette Kitchen Bar Faucet
Kraus KPF-1681SFS Sellette Kitchen Bar Faucet
    Kraus

    Kraus KPF-1681SFS Sellette Kitchen Bar Faucet

    • SPOT-FREE FINISH: all-Brite spot free stainless steel finish resists water spots and fingerprints for a cleaner looking faucet.
    • SOFT AERATED STREAM allows you to easily fill large pots and pitchers for any kitchen task; TOP QUALITY AERATOR ensures optimal splash-free performance, with a PREMIUM CERAMIC CARTRIDGE for long-lasting leak-free use.
    • HIGH-ARC SPOUT swivels 360° for a broad range of motion, offers ample height for cleaning your largest cookware.
    • INSTALLATION-READY with all mounting hardware included – LIFETIME LIMITED WARRANTY covers faucet and finish for your satisfaction.
    • SMART SINGLE HANDLE with 90° forward rotation allows you to install in tighter spaces with no backsplash clearance; DIMENSIONS: Faucet Height: 16 1/2 in, Spout Height: 12 1/8 in, Spout Reach 8 in.

    As Featured on Amazon.com

    Specification
    • Technical Details

      Part Number: KPF-1681SFS
      Item Weight: 2.86 pounds
      Product Dimensions: 10.5 x 4.1 x 16.5 inches
      Size: 16.5 Inch
      Style: Modern
      Finish: Stainless Steel
      Material: Brass
      Installation Method: Deck Mounted
      Item Package Quantity: 1
      Flow Rate: 1.8 GPM
      Spout Height:12 inches
      Spout Reach: 9 inches
      Handle/Lever Placement: Right
      Number of Handles: 1
      Handle Material: Metal
      Included Components: Faucet, Water supply lines, Mounting Hardware

    Technical specification
    • Unique ref.Kraus-KPF-1681SFS-Sellette-Kitchen-Bar-Faucet
    • Product familyFaucet
    • Product groupKitchen
    • TypeDocumentation (information only)
    • Date of publishing2019-02-14
    • Edition number1
    Related
    • Material mainBrass
    • Designed inUnited States
    Classification
    • BIMobject CategoryKitchen - Faucets & Mixers
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit