Publish your products
Kraus KVF-1200CH Arlo Bathroom Faucet
Kraus KVF-1200CH Arlo Bathroom Faucet
Kraus KVF-1200CH Arlo Bathroom Faucet
    Kraus

    Kraus KVF-1200CH Arlo Bathroom Faucet

    • CLASSICALLY INSPIRED STYLE: Perfect for any space, from the traditional to the modern bathroom.
    • MATCHING FINISH POP-UP DRAIN included with purchase.
    • FLAWLESS RUST-RESISTANT FINISH resists chipping and fading, maintains beautiful look for the life of the faucet.
    • WATER-SAVING AERATOR conserves water and resists limescale build-up.
    • KRAUS LIFETIME LIMITED WARRANTY covers faucet and finish for your complete satisfaction.

    As Featured on Amazon.com

    Specification
    • Technical Details

      Part Number: KVF-1200CH
      Item Weight: 3.75 pounds
      Product Dimensions: 6.8 x 2.2 x 12.1 inches
      Style: Modern
      Finish: Chrome
      Material: Brass
      Installation Method: Vessel
      Item Package Quantity: 1
      Flow Rate: 1.2 GPM
      Number Of Holes: 1
      Spout Height: 8.25 inches
      Spout Reach: 5 inches
      Number of Handles: 1
      Plug Profile: Deck Mount
      Included Components: Faucet, Mounting Hardware, Pop-Up Drain

    Technical specification
    • Unique ref.Kraus-KVF-1200CH-Arlo-Bathroom-Faucet
    • Product familyFaucet
    • Product groupBathroom
    • TypeDocumentation (information only)
    • Date of publishing2019-02-14
    • Edition number1
    Related
    • Material mainBrass
    • Designed inUnited States
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit