Publish your products
Kraus FVS-1007CH Ramus Single Lever Vessel Bathroom Faucet
Kraus FVS-1007CH Ramus Single Lever Vessel Bathroom Faucet
Kraus FVS-1007CH Ramus Single Lever Vessel Bathroom Faucet
    Kraus

    Kraus FVS-1007CH Ramus Single Lever Vessel Bathroom Faucet

    • Brass Construction for Maximum Durability.
    • Single Lever Design for Effortless Flow Control.
    • Top-Quality Cartridge for Reliable Operation.
    • High Performance / Low Flow Neoperl Aerator.
    • Corrosion & Rust-Resistant Flawless Finish.
    • Lead-Free Waterways AB1953 Certified.
    • Fits Any Vessel Sink.
    • Limited Lifetime Warranty.
    • Faucet Certifications: cUPC, AB 1953, NSF 61, NSF 372, EPA, CAL Green, DOE, CEC, MASS, FTC
    • Faucet height: 12.5"
    • Spout height: 8.31"
    • Spout reach: 5.5"
    • Flow rate: 1.5 gpm
    • Number of holes required: 1
    • Faucet hole size requirement: 1.375"
    • Maximum countertop thickness: 1.375"

    As Featured on Amazon.com

    Specification
    • Technical Details

      Part Number: FVS-1007CH
      Item Weight: 4.1 pounds
      Product Dimensions: 5.8 x 5.5 x 12.5 inches
      Size: 12.5
      Style: Modern
      Finish: Chrome
      Material: Brass
      Installation Method: Vessel
      Item Package Quantity: 1
      Flow Rate: 1.5 GPM
      Number Of Holes: 1
      Spout Height: 8.4 inches
      Spout Reach: 5.8 inches
      Number of Handles: 1
      Certification: WaterSense
      Included Components: Mounting Hardware

    Technical specification
    • Unique ref.Kraus-FVS-1007CH-Ramus-Single-Lever-Vessel-Bathroom-Faucet
    • Product familyFaucet
    • Product groupBathroom
    • TypeDocumentation (information only)
    • Date of publishing2019-02-14
    • Edition number1
    Related
    • Material mainBrass
    • Designed inUnited States
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit