Publish your products
Loki Sliding Door Hardware System
Loki Sliding Door Hardware System
Loki Sliding Door Hardware System
Loki Sliding Door Hardware System
Loki Sliding Door Hardware System
Loki Sliding Door Hardware System
Loki Sliding Door Hardware System
Loki Sliding Door Hardware System
Loki Sliding Door Hardware System
Loki Sliding Door Hardware System
    Krownlab

    Loki Sliding Door Hardware System

    5.0 out of 5 stars5.0(6 reviews)

    ELEGANT + COMPACT

    Now Krownlab's superior design and manufacturing are in reach of any project. The Loki system delivers industry-leading performance and beauty at an accessible price point. We went back to the drawing board to design a simplified trolley and wheel, along with a new finishing process, that works with our unique 2-part track. All the fasteners are concealed and the key features providing quick and precise installation are all there. Your project deserves nothing less.

    PREMIUM FINISHES

    We use an architectural-grade anodizing process that will not chip, flake, or fade over time. The linear graining we apply to the surface of the material creates a subtle sheen and texture. Request samples and see for yourself why Krownlab’s products are renowned for their precision finishes and overall quality.

    TRU-LEVEL™ SYSTEM:  COMPLETE FIELD ADJUSTABILITY

    With the Loki sliding door hardware system, installers will have perfect installations in less time. To function properly, any sliding door track system needs to be mounted absolutely level. Drilling a half-dozen holes in a flawless line is not easy. Central to Loki's design is the Tru-Level™ System, giving a full ¼” of out-of-level adjustment at each mounting point, both during and after installation. The Loki sliding door hardware system—complete adjustability for perfect installs on tight timelines.

    OBSESSIVELY ENGINEERED

    Krownlab is dedicated to creating world-class architectural hardware.  From design to finishing, we focus on making the best products in the industry. Every detail is considered and every part justified in our drive to make sliding barn door hardware that puts functionality first. We offer a 10-year commercial warranty and back it with extensive product testing. All Krownlab products are entirely US made.

    Specification
    • •  1/4" of vertical and horizontal adjustment at each track attachment point. 

      •  Fully adjustable door stops allow for defining door travel after installation is complete.

      •  Tested for heavy commercial use. Krownlab's weight ratings have been verified through extensive testing: over 1 million open-close cycles.

      •  ADA compliant, with a pull force of less than 5 lbs.

      •  Krownlab offers an industry-leading 10 year warranty.

      •  Proudly made in USA.














      Keywords:

      Krown Lab 
      Krownlabs
      MWE
      Hawa
      Hafele
      Richelieu
      Bartels
      Dorma
      Manet
      CR Laurence  CRL
      Laguna
      Agalite
      Fleurco Pemko
      KN Crowder
      Leatherneck
      Acorn
      Hager
      barn door hardware
      sliding barn door hardware
      modern sliding door hardware
      premium sliding door hardware
      interior sliding door hardware
      frameless sliding door hardware
      exposed sliding door hardware
      glass shower door hardware
      glass sliding door hardware

    Technical specification
    • Unique ref.krownlab_loki
    • Product familySliding Doors
    • Product groupSliding Door Hardware Systems
    • TypeObject (single object)
    • Date of publishing2020-01-31
    • Edition number2
    Related
    • Material mainAluminum
    • Material secondaryStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Sliding Doors
    • IFC classificationDoor
    • ETIM CodeEC003080
    • ETIM NameInterior door (wood)
    • Uniclass 2015 CodePr_75_30_23
    • Uniclass 2015 DescriptionDoor and gate operating hardware
    • CSI MasterFormat 2014 Code08 71 00
    • CSI MasterFormat 2014 TitleDoor Hardware
    • OmniClass Number23-17 19 11
    • OmniClass TitleHardware for Doors

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe