Icon Wall MirrorIcon Wall MirrorIcon Wall MirrorIcon Wall MirrorIcon Wall MirrorIcon Wall MirrorIcon Wall MirrorIcon Wall Mirror
View previous images
View next images

Icon Wall Mirror

Illuminated Silver Backed Mirror + Built In Defogger + Touch Sensor On/Off Built In Dimmer + Backed By LIFETIME Warranty

Available sizes HxW: 18"  x 30" , 20"x 32", 24"x24", 36"x36", 42"x24", 48"x24", 54"x24", 60"x30", 66"x36", 72"x30"

84"x30", 96"x30"

 

Technical specification
  • Unique ref.icon-mirror
  • Collection setLED Mirrors
  • CollectionIcon
  • TypeObject (single object)
  • Date of publishing2020-06-24
  • Edition number1
Related
  • Material mainMirror Glass
  • Designed inUnited States
  • Manufactured inChina
Classification
  • BIMobject CategorySanitary - Mirrors
  • IFC classificationFurnishing Element
  • Uniclass 2015 CodePr_25_71_53_06
  • Uniclass 2015 DescriptionBathroom mirrors
  • CSI MasterFormat 2014 Code08 83 00
  • CSI MasterFormat 2014 TitleMirrors
  • OmniClass TitleMirrors
  • OmniClass Number23-21 37 13 15
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Region availability

North America
United States