Selecting the location and language will prioritise localised information. Continue
Svange LED Mirror Cabinet

Svange LED Mirror Cabinet

LED Medicine Cabinet w/Dimmer and Defogger

Sizes available (All are modular and can combine to form any size and configuration of cabinets)

24"x36" (Left or Right Hinge)

18"x36"(Left or Right Hinge)

12"x36"(Left or Right Hinge)



Specification
    • Dimmable LED Task Lighting
    • Integrated Touch Sensor Control w Memory 
    • 6000K LED Lighting 
    • 2200 LumensCRI +90 
    • Integrated Defogger
    • Surface or Flush Mount
    • Class 2 Silver backed/Copper Free Polished Edge Mirror
    • Single Phase Wire Installation 
    • Conforms to UL Std .962
    • Cert. to CSA std. C22.2 No 250.0-08
    •  ETL Intertek 5004931


Technical specification
  • Unique ref.svange-cabinet
  • Collection setLED Medicine Cabinet
  • CollectionSvange
  • TypeObject (single object)
  • Date of publishing2020-06-24
  • Edition number1
Related
  • Material mainMirror Glass
  • Material secondaryAluminum
Classification
  • BIMobject CategorySanitary - Storage
  • IFC classificationFurnishing Element
  • Uniclass 2015 CodePr_40_30_78_03
  • Uniclass 2015 DescriptionBathroom cabinets
  • CSI MasterFormat 2014 Code12 35 30.23
  • CSI MasterFormat 2014 TitleBathroom Casework
  • OmniClass TitleBathroom Cabinets
  • OmniClass Number23-31 25 13
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Region availability

North America
United States