Publish your products
STRATOS Waste bin STRX605E
STRATOS Waste bin STRX605E
    Archived

    STRATOS Waste bin STRX605E

    Waste bin for recessed mounting, stainless steel, surface satin finished, front with InoxPlus surface refinement for the reduction of finger marks and better cleaning characteristics (easy to clean), material thickness 1.5 mm, curved front cover, cylinder lock with Franke standard key, approx. 22 liter capacity, integrated bag holder, includes stainless steel screws and dowels. Dimensions 327 x 862 x 202 mm (W x H x D)
    Specification
    • Bag holder      Integrated
      Filling volume      22.00 liter
      Lid      No
      Lock      Key-lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      202.00 mm
      Overall height      862.00 mm
      Overall width      327.00 mm
      Type of mounting      Recessed mounting
      Surface treatment      InoxPlus (anti fingerprint)

    Technical specification
    • Unique ref.2000057229
    • Product familyAccessories
    • Product groupWaste bins
    • TypeObject (single object)
    • Date of publishing2021-07-29
    • Edition number1
    • Height (mm)862
    • Width (mm)327
    • Depth (mm)202
    Related
    • Material mainStainless steel
    • Designed inUnited Arab Emirates
    • Manufactured inUnited Arab Emirates
    • Weight Net (Kg)10.65
    Classification
    • BIMobject CategorySanitary - Trash Cans
    • Uniclass 2015 CodePr_40_50_07_96
    • Uniclass 2015 DescriptionWaste bins
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit