Publish your products
STRATOS Hygiene waste bin STRX611
STRATOS Hygiene waste bin STRX611
    Archived

    STRATOS Hygiene waste bin STRX611

    Sanitary towel and disposal bin for wall mounting, stainless steel, surface satin finished, front with InoxPlus surface refinement for the reduction of finger marks and better cleaning characteristics (easy to clean), material thickness 1.5 mm, curved front cover, approx. 3.8 liter capacity, folding selfclosing lid with piano hinge, removable plastic container inside, includes stainless steel screws and dowels. Dimensions 205 x 305 x 134 mm (W x H x D)
    Specification
    • Bag holder      No
      Filling volume      3.80 liter
      Lid      Yes
      Lock      No lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      134.00 mm
      Overall height      305.00 mm
      Overall width     205.00 mm
      Type of mounting      Wall mounting
      Surface treatment      InoxPlus (anti fingerprint)
      Surface finish      Satin finished

    Technical specification
    • Unique ref.2000057375
    • Product familyAccessories
    • Product groupHygiene bins
    • TypeObject (single object)
    • Date of publishing2019-07-25
    • Edition number1
    • Height (mm)305
    • Width (mm)205
    • Depth (mm)134
    Related
    • Material mainStainless steel
    • Designed inUnited Arab Emirates
    • Manufactured inUnited Arab Emirates
    • Weight Net (Kg)3.42
    Classification
    • BIMobject CategorySanitary - Trash Cans
    • Uniclass 2015 CodePr_40_50_07_76
    • Uniclass 2015 DescriptionSanitary towel disposal bins
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit