Publish your products
HEAVY-DUTY single washbasin HDTX455
HEAVY-DUTY single washbasin HDTX455

    HEAVY-DUTY single washbasin HDTX455

    Wash basin for disabled for wall mounting, hidden mounting with stainless steel rods through wall, fixing and service via maintenance room, stainless steel, surface satin finished, material thickness 1.2 mm, seamless welded round bowl with diameter 347 mm, without tap ledge, without overflow, seamless welded waste with 32 mm drain pipe, drainage centric, for recessed trap mounting - trap not included, inclusive stainless steel rods and nuts. Dimensions 500 x 105/160 x 425 mm (W x H x D)
    Specification
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      425.00 mm
      Overall height      160.00 mm
      Overall width      500.00 mm
      Type of mounting   Bolt fix with duct wall
      Bowl height      81.00 mm
      Bowl depth      347.00 mm
      Bowl width      347.00 mm
      Overflow      No
      Number of tap holes      0.00000
      Tap ledge      No
      Waste size      DN 32
      Type of basin      Vanity basin
      Bowl finish      Satin finish
      Type of waste kit      Welded perforated waste (non removable)
      Siphon diameter      DN 32
      Spillway      No

    Technical specification
    • Unique ref.2000100058
    • Product familyPrison units
    • Product groupWash basins
    • TypeObject (single object)
    • Date of publishing2021-03-29
    • Edition number1
    • Height (mm)160
    • Width (mm)500
    • Depth (mm)425
    Related
    • Material mainStainless steel
    • Designed inAustria
    • Manufactured inAustria
    • Weight Net (Kg)10
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • Uniclass 2015 CodePr_40_20_96_96
    • Uniclass 2015 DescriptionWall-hung wash basins

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit