Publish your products
AQUALINE WC flushing valve AQRM551
AQUALINE WC flushing valve AQRM551

    AQUALINE WC flushing valve AQRM551

    AQUALINE WC flush valve for surface installation, flushing quantity and volume flow adjustable. With nominal diameter DN 15. Polished chromium-plated brass, push cap and screw fitting made of chromium-plated plastic.
    Specification
    • calculation flow rate cold wat 0.7 l/s
      functional principle hydraulic self-closing
      diameter nominal DN 15
      material fitting brass-look
      maximum flow pressure 4 bar
      maximum flushing flow 1 l/s
      maximum flush water volume 9 Liter
      minimum flow pressure 1.2 bar
      minimum flushing flow 0.7 l/s
      minimum flush water volume 6 Liter
      protective shutdown no
      sound insulation no
      surface finish fitting chromed
      tailor made no
      type of flushing fitting WC flush valve
      type of mounting wall mounting
      type of operation manual operation
      water connection threaded connection (external)
      Basic colour chrome
    Technical specification
    • Unique ref.2000100082
    • Product familyFlushing systems
    • Product groupSelf closing WC flushing systems
    • TypeObject (single object)
    • Date of publishing2023-09-07
    • Edition number1
    Related
    • Material mainBrass
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)0.61
    Classification
    • BIMobject CategorySanitary - WC
    • Uniclass 2015 CodePr_65_54_95_65
    • Uniclass 2015 DescriptionPressure relief valves

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit