Publish your products
CAMPUS Wall hung WC pan barrier-free CMPX594
CAMPUS Wall hung WC pan barrier-free CMPX594

    CAMPUS Wall hung WC pan barrier-free CMPX594

    Wall hung WC pan for disabled, stainless steel, surface satin finished, material thickness 1.6 mm, flushing certificated to EN 997, concealed flushing rim with min. 4 liter flushing capacity, with a shrouded 100 mm diameter horizontal 'P' trap outlet, pressed seat area tapered towards centre, all edges curved, fixing with included mounting plate conform to EN 33, including safety screws. Without seat Dimensions 360 x 351 x 700 mm (W x H x D)
    Specification
    • Material code 1.4301 Chrome Nickel steel V2A
      Overall depth 700.00 mm
      Overall height 351.00 mm
      Overall width 360.00 mm
      Type of mounting Wall mounting
      Outlet size DN 100
      Inlet size DN 55
      Minimum flushing capacity 4.00 liter
      Type of toilet seat No seat
      Type of WC Wall hung

    Technical specification
    • Unique ref.2000100147
    • Product familyUrinals / WC
    • Product groupWCs
    • TypeObject (single object)
    • Date of publishing2020-03-24
    • Edition number1
    • Height (mm)351
    • Width (mm)360
    • Depth (mm)700
    Related
    • Material mainStainless steel
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    • Weight Net (Kg)14.6
    Classification
    • BIMobject CategorySanitary - WC
    • Uniclass 2015 CodePr_40_20_93_94
    • Uniclass 2015 DescriptionWC pans

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit