Publish your products
HEAVY-DUTY single washbasin HDTX450
HEAVY-DUTY single washbasin HDTX450

    HEAVY-DUTY single washbasin HDTX450

    Single wash basin for wall mounting, stainless steel, surface satin finished, material thickness 1.2 mm, with 3 threaded rods for mounting through the wall via a service room, seamless welded bowl, 40 mm tap ledge, without taphole, without overflow, 1 1/4" flat perforated waste, incl. hidden mounted siphon DN 32. Dimensions 450 x 280 x 400 mm (W x H x D)
    Specification
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      400.00 mm
      Overall height      280.00 mm
      Overall width      450.00 mm
      Type of mounting      Bolt fix with duct wall
      Bowl height      150.00 mm
      Bowl width      270.00 mm
      Bowl depth     360.00 mm
      Overflow      No
      Tap ledge      Yes
      Waste size      DN 32
      Type of basin      Vanity basin
      Bowl finish      Satin finish
      Type of waste kit      Stem valve
      Siphon diameter      DN 32
      Spillway      No

    Technical specification
    • Unique ref.2000100349
    • Product familyPrison units
    • Product groupWash basins
    • TypeObject (single object)
    • Date of publishing2020-02-13
    • Edition number1
    • Height (mm)280
    • Width (mm)450
    • Depth (mm)400
    Related
    • Material mainStainless steel
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    • Weight Net (Kg)8.9
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • Uniclass 2015 CodePr_40_20_96_96
    • Uniclass 2015 DescriptionWall-hung wash basins

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit