Publish your products
RODAN waste disposal flap RODX605TT
RODAN waste disposal flap RODX605TT

    RODAN waste disposal flap RODX605TT

    Waste disposal flap for table top installation, stainless steel, visible surfaces satin finished, material thickness 0.8 mm, self-closing disposal flap, without waste container. Dimensions 330 x 53 x 195 mm (W x H x D)
    Specification
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      195.00 mm
      Overall height      53.00 mm
      Overall width      330.00 mm
      Type of mounting      Counter top mounting
      Surface finish      Satin finished

    Technical specification
    • Unique ref.2000101211
    • Product familyAccessories
    • Product groupWaste bins
    • TypeObject (single object)
    • Date of publishing2021-07-30
    • Edition number1
    • Height (mm)53
    • Width (mm)330
    • Depth (mm)195
    Related
    • Material mainStainless steel
    • Designed inUnited Arab Emirates
    • Manufactured inUnited Arab Emirates
    • Weight Net (Kg)1
    Classification
    • BIMobject CategorySanitary - Trash Cans
    • Uniclass 2015 CodePr_40_50_07_96
    • Uniclass 2015 DescriptionWaste bins

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit